??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
BALLUFF BCC W323-W413-3E-602-TW0334-050
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC W323-W413-3E-602-TW0334-050
VERF
Availability
Available
BC
Order code
BCC0KC2
TC
Artikelbezeichnung
BCC W323-W413-3E-602-TW0334-050
PX
Product view
52894_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M8x1-Female, angled, 3-pin, A-coded, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Power indicator = LED green/no, Function indicator = yes/no, Function indicator (Pin 4) = LED yellow, Cable = FEP welding spark resistant black, 5 m, Number of conductors = 3, Cable temperature, fixed routing = -100...200 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP65/IP65, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code